text.skipToContent text.skipToNavigation

LM5113QDPRRQ1

Automotive, 100 V 1.2-A / 5-A, Half-Bridge Gate Driver for Enhancement Mode GaN FETs

Packaging

Package | PIN: DPR | 10
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $3.73
10-24 $3.36
25-99 $3.13
100-249 $2.74
250-499 $2.57
500-749 $2.18
750-999 $1.84
1000+ $1.76

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 1C
    • Device CDM ESD Classification Level C6
  • Independent High-Side and Low-Side
    TTL Logic Inputs
  • 1.2-A Peak Source, 5-A Peak Sink Output Current
  • High-Side Floating Bias Voltage Rail
    Operates up to 100-VDC
  • Internal Bootstrap Supply Voltage Clamping
  • Split Outputs for Adjustable
    Turnon and Turnoff Strength
  • 0.6-Ω Pulldown, 2.1-Ω Pullup Resistance
  • Fast Propagation Times (28 ns Typical)
  • Excellent Propagation Delay Matching
    (1.5 ns Typical)
  • Supply Rail Undervoltage Lockout
  • Low Power Consumption

All trademarks are the property of their respective owners.

Texas Instruments  LM5113QDPRRQ1

The LM5113-Q1 is designed to drive both the high-side and the low-side enhancement modeGallium Nitride (GaN) FETs or silicon MOSFETs in a synchronous buck, boost, or half bridgeconfiguration for automotive applications. The device has an integrated 100-V bootstrap diode andindependent inputs for the high-side and low-side outputs for maximum control flexibility. Thehigh-side bias voltage is internally clamped at 5.2 V, which prevents the gate voltage fromexceeding the maximum gate-source voltage rating of enhancement mode GaN FETs. The inputs of thedevice are TTL-logic compatible, which can withstand input voltages up to 14 V regardless of theVDD voltage. The LM5113-Q1 has split-gate outputs, providing flexibility to adjust the turnon andturnoff strength independently.

In addition, the strong sink capability of the LM5113-Q1 maintains the gate in the lowstate, preventing unintended turnon during switching. The LM5113-Q1 can operate up to several MHz.The LM5113-Q1 is available in a standard 10-pin WSON package with an exposed pad to aid powerdissipation.