LM5122ZPWPR

text.skipToContent text.skipToNavigation

LM5122ZPWPR

3-65V Wide Vin, Current Mode Synchronous Boost Controller with Multiphase Capability

Packaging

Package | PIN: PWP | 24
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $3.47
10-24 $3.12
25-99 $2.92
100-249 $2.61
250-499 $2.44
500-749 $2.12
750-999 $1.84
1000+ $1.80

Features

  • Maximum Input Voltage: 65 V
  • Minimum Input Voltage: 3 V (4.5 V for Start-Up)
  • Output Voltage up to 100 V
  • Bypass (VOUT = VIN) Operation
  • 1.2-V Reference with ±1% Accuracy
  • Free-Run and Synchronizable Switching to 1 MHz
  • Peak-Current-Mode Control
  • Robust 3-A Integrated Gate Drivers
  • Adaptive Dead-Time Control
  • Optional Diode-Emulation Mode
  • Programmable Cycle-by-Cycle Current Limit
  • Hiccup-Mode Overload Protection
  • Programmable Line UVLO
  • Programmable Soft Start
  • Thermal Shutdown Protection
  • Low Shutdown Quiescent Current: 9 µA
  • Programmable Slope Compensation
  • Programmable Skip-Cycle Mode Reduces Standby Power
  • Allows External VCC Supply
  • Inductor DCR Current Sensing Capability
  • Multi-phase Capability
  • Thermally Enhanced 20 or 24-Pin HTSSOP
  • Create a Custom Design Using the LM5122 With the WEBENCH® Power Designer

All trademarks are the property of their respective owners.

Texas Instruments  LM5122ZPWPR

The LM5122 is a multi-phase capable synchronous boost controller intended forhigh-efficiency synchronous boost regulator applications. The control method is based uponpeak-current-mode control. Current-mode control provides inherent line feed forward, cycle-by-cyclecurrent limiting, and ease of loop compensation.

The switching frequency is programmable up to 1 MHz. Higher efficiency isachieved by two robust N-channel MOSFET gate drivers with adaptive dead-time control. Auser-selectable diode-emulation mode also enables discontinuous-mode operation for improvedefficiency at light load conditions.

An internal charge pump allows 100% duty cycle for high-side synchronous switch (bypassoperation). A 180° phase shifted clock output enables easy multi-phase interleaved configuration.Additional features include thermal shutdown, frequency synchronization, hiccup-mode current limit,and adjustable line undervoltage lockout.