LM5134ASD/NOPB

text.skipToContent text.skipToNavigation

LM5134ASD/NOPB

Single, 7.6A Peak Current Low-Side Gate Driver with Alternative Pilot Output

Packaging

Package | PIN: NGG | 6
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $1.42
10-24 $1.27
25-99 $1.18
100-249 $1.03
250-499 $0.95
500-749 $0.80
750-999 $0.66
1000+ $0.60

Features

  • 7.6-A and 4.5-A Peak Sink and Source Drive
    Current for Main Output
  • 820-mA and 660-mA Peak Sink and Source
    Current for PILOT Output
  • 4-V to 12.6-V Single-Power Supply
  • Matching Delay Time Between Inverting and Non-
    Inverting Inputs
  • TTL/CMOS Logic Inputs
  • Up to 14-V Logic Inputs (Regardless of VDD
    Voltage)
  • –40°C to 125°C Junction Temperature Range

Texas Instruments  LM5134ASD/NOPB

The LM5134 is a high-speed single low-side driver capable of sinking and sourcing 7.6-A and 4.5-A peak currents. The LM5134 has inverting and noninverting inputs that give the user greater flexibility in controlling the FET. The LM5134 features one main output, OUT, and an extra gate drive output, PILOT. The PILOT pin logic is complementary to the OUT pin, and can be used to drive a small MOSFET located close to the main power FET. This configuration minimizes the turnoff loop and reduces the consequent parasitic inductance. It is particularly useful for driving high-speed FETs or multiple FETs in parallel. The LM5134 is available in the 6-pin SOT-23 package and the 6-pin WSON package with an exposed pad to aid thermal dissipation.