text.skipToContent text.skipToNavigation

LM5140QRWGTQ1

Wide Vin Dual 2.2MHz low Iq Synchronous Buck Controller

Packaging

Package | PIN: RWG | 40
Temp: S (-40 to 150)
Carrier: Cut Tape
Qty Price
1-9 $6.21
10-24 $5.59
25-99 $5.22
100-249 $4.68
250-499 $4.37
500-749 $3.80
750-999 $3.29
1000+ $3.22

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Test Guidance With the Following
    • Device Temperature Grade 1: –40°;C to +125°;C Ambient Operating Temperature
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4B
  • Input Operating Range from 3.8 V to 65 V (70 V Absolute Maximum)
  • Two Interleaved Buck Controllers With:
    • VOUT1 Fixed 3.3 V, 5 V, or Adjustable from 1.5 V – 15 V, Accuracy ±1%
    • VOUT2 Fixed 5 V, 8 V, or Adjustable from 1.5 V – 15 V, Accuracy ±1%
  • Fixed 2.2-MHz or 440-kHz Switching Frequency, Accuracy ±7%
  • Optional Synchronization to an External Clock
  • SYNC Output Clock for Additional Converters
  • Shutdown Mode Current: 9 µA Typical
  • No Load Standby Current: 35 µA Typical (One Channel Operating)
  • Current Limit Threshold Programmable to 50 mV or 75 mV, Accuracy ±10%
  • Independent Enable Inputs for VOUT1 and VOUT2
  • Hiccup Mode Protection for Sustained Overload
  • Independent Power Good Outputs
  • High-Side and Low-Side Gate Drivers With Adjustable Slew Rate Control
  • Selectable Diode Emulation or Continuous Conduction at Light Load
  • 40-Pin VQFN Package With Wettable Flanks

Texas Instruments  LM5140QRWGTQ1

The LM5140-Q1 is a dual synchronous buck controller intended for high voltage wide VIN step-down converter applications. The control method is based on current mode control. Current mode control provides inherent line feedforward, cycle-by-cycle current limiting, and easier loop compensation.

The LM5140-Q1 features adjustable slew rate control to simplify compliance with the CISPR and automotive EMI requirements. The LM5140-Q1 operates at selectable switching frequencies of 2.2 MHz or 440 kHz with the two controller channels switching 180°; out of phase. In light or no-load conditions, the LM5140-Q1 operates in skip cycle mode for improved low power efficiency. The LM5140-Q1 includes a high voltage bias regulator with automatic switchover to an external bias supply to improve efficiency and reduce input current. Additional features include frequency synchronization, cycle-by-cycle current limit, hiccup mode fault protection for sustained overloads, independent power good outputs, and independent enable inputs.