LM5165XDRCT

text.skipToContent text.skipToNavigation

LM5165XDRCT

3V-65V, 150mA Synchronous Buck Converter With Ultra-Low IQ

Packaging

Package | PIN: DRC | 10
Temp: S (0 to 0)
Carrier: Cut Tape
Qty Price
1-9 $3.29
10-24 $2.96
25-99 $2.76
100-249 $2.41
250-499 $2.26
500-749 $1.92
750-999 $1.62
1000+ $1.55

Features

  • Wide Input Voltage Range of 3 V to 65 V
  • 10.5-µA No-Load Quiescent Current
  • –40°C to 150°C Junction Temperature Range
  • Fixed (3.3-V, 5-V) or Adjustable Output Voltages
  • Meets EN55022 / CISPR 22 EMI Standards
  • Integrated 2-Ω PMOS Buck Switch
    • Supports 100% Duty Cycle forLow Dropout
  • Integrated 1-Ω NMOS Synchronous Rectifier
    • Eliminates External RectifierDiode
  • Programmable Current Limit Setpoint (4 Levels)
  • Selectable PFM or COT Mode Operation
  • 1.223-V ±1% Internal Voltage Reference
  • 900-µs Internal or Programmable Soft Start
  • Active Slew Rate Control for Low EMI
  • Diode Emulation Mode and Pulse Skipping for Ultra-High Light-Load Efficiency Performance
  • Monotonic Start-Up into Prebiased Output
  • No Loop Compensation or Bootstrap Components
  • Precision Enable and Input UVLO With Hysteresis
  • Pin-to-pin Compatible With the LM5166
  • Thermal Shutdown Protection With Hysteresis
  • 10-Pin, 3-mm × 3-mm VSON Package
  • Create a Custom Regulator Design Using WEBENCH® Power Designer

All trademarks are the property of their respective owners.

Texas Instruments  LM5165XDRCT

The LM5165 device isa compact, easy-to-use, 3-V to 65-V, ultra-low IQ synchronous buck converterwith high efficiency over wide input voltage and load current ranges. With integrated high-side andlow-side power MOSFETs, up to 150-mA of output current can be delivered at fixed output voltages of3.3 V or 5 V or at an adjustable output. The converter is designed to simplify implementation whileproviding options to optimize the performance for the target application. Pulse FrequencyModulation (PFM) mode is selected for optimal light-load efficiency or Constant On-Time (COT)control for nearly constant operating frequency. Both control schemes do not require loopcompensation while providing excellent line and load transient response and short PWM on-time forlarge step-down conversion ratios.

The high-side P-channel MOSFET can operate at 100% duty cycle for lowest dropout voltageand does not require a bootstrap capacitor for gate drive. Also, the current limit setpoint isadjustable to optimize inductor selection for a particular output current requirement. Selectableand adjustable start-up timing options include minimum delay (no soft start), internally fixed (900µs), and externally programmable soft start using a capacitor. An open-drain PGOOD indicator can beused for sequencing, fault reporting, and output voltage monitoring. TheLM5165 buck converter is available in a 10-pin, 3-mm × 3-mm, thermally-enhanced VSON-10 packagewith 0.5-mm pin pitch.