text.skipToContent text.skipToNavigation

LM53602AMPWPR

2A, 3.5V-to-36V, Wide-Vin, Synchronous 2.1MHz Step-Down Converter

Packaging

Package | PIN: PWP | 16
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $3.52
10-24 $3.16
25-99 $2.95
100-249 $2.65
250-499 $2.47
500-749 $2.15
750-999 $1.86
1000+ $1.82

Features

  • 3-A or 2-A Maximum Load Current
  • Input Voltage Range From 3.5 V to 36 V: Transients to 42 V
  • Adjustable Output Voltage From 3.3 V to 10 V
  • 2.1-MHz Fixed Switching Frequency
  • ±2% Output Voltage Tolerance
  • –40°C to 150°C Junction Temperature Range
  • 1.7-µA Shutdown Current (Typical)
  • 24-µA Input Supply Current at No Load (Typical)
  • Reset Output With Filter and Delay
  • Automatic Light Load Mode for Improved Efficiency
  • User-Selectable Forced PWM Mode (FPWM)
  • Built-In Loop Compensation, Soft-Start, Current Limit, Thermal Shutdown, UVLO, and External Frequency Synchronization
  • Thermally Enhanced 16-Lead Package: 5 mm × 4.4 mm × 1 mm

Texas Instruments  LM53602AMPWPR

The LM53603 and LM53602 buck regulators are specifically designed for 12-V industrial and automotive applications, providing an adjustable output voltage from 3.3 V to 10 V at 3 A or 2 A, from an input voltage of up to 36 V. Advanced high-speed circuitry allows the device to regulate from an input of up to 20 V, while providing an output of 5 V at a switching frequency of 2.1 MHz. The innovative architecture allows the device to regulate a 3.3-V output from an input voltage of only 3.5 V. All aspects of this product are optimized for the industrial and automotive customer. An input voltage range up to 36 V, with transient tolerance up to 42 V, eases input surge protection design. An open-drain reset output, with filtering and delay, provides a true indication of system status. This feature negates the requirement for an additional supervisory component, saving cost and board space. Seamless transition between PWM and PFM modes, along with a no-load operating current of only 24 µA, ensures high efficiency and superior transient response at all loads.