text.skipToContent text.skipToNavigation

LM5576QMHX/NOPB

75V, 3A Step-Down Switching Regulator

Packaging

Package | PIN: PWP | 20
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $6.07
10-24 $5.46
25-99 $5.10
100-249 $4.58
250-499 $4.27
500-749 $3.72
750-999 $3.22
1000+ $3.15

Features

  • LM5576Q0 is an Automotive Grade Product
    that is AEC-Q100 Grade 0 Qualified
  • –40°C to 150°C Operating Junction Temperature
  • Integrated 75V, 170mΩ N-Channel MOSFET
  • Ultra-Wide Input Voltage Range from 6V to 75V
  • Adjustable Output Voltage as Low as 1.225V
  • 1.65% Feedback Reference Accuracy
  • Operating Frequency Adjustable Between 50kHz and
    500kHz with Single Resistor
  • Master or Slave Frequency Synchronization
  • Adjustable Soft-Start
  • Emulated Current Mode Control Architecture
  • Wide Bandwidth Error Amplifier
  • Built-In Protection

Texas Instruments  LM5576QMHX/NOPB

The LM5576Q0 is an easy to use SIMPLE SWITCHER buck regulator which allows design engineers to design and optimize a robust power supply using a minimum set of components. Operating with an input voltage range of 6 – 75V, the LM5576Q0 delivers 3A of continuous output current with an integrated 170mΩ N-Channel MOSFET. The regulator utilizes an Emulated Current Mode architecture which provides inherent line regulation, tight load transient response, and ease of loop compensation without the usual limitation of low-duty cycles associated with current mode regulators. The operating frequency is adjustable from 50kHz to 500kHz to allow optimization of size and efficiency. To reduce EMI, a frequency synchronization pin allows multiple IC’s from the LM(2)557x family to self-synchronize or to synchronize to an external clock. The LM5576Q0 ensures robustness with cycle-by-cycle current limit, short-circuit protection, thermal shut-down, and remote shut-down. The device is available in a power enhanced TSSOP-20 package featuring an exposed die attach pad for thermal dissipation. The LM5576Q0 is supported by the full suite of WEBENCH On-Line design tools.