LM567CM/NOPB

text.skipToContent text.skipToNavigation

LM567CM/NOPB

Tone Decoder

Packaging

Package | PIN: D | 8
Temp: C (0 to 70)
Carrier: Partial Tube
Qty Price
1-9 $2.09
10-24 $1.88
25-99 $1.74
100-249 $1.52
250-499 $1.40
500-749 $1.18
750-999 $0.97
1000+ $0.88

Features

  • 20 to 1 Frequency Range With an External Resistor
  • Logic Compatible Output With 100-mA Current Sinking
    Capability
  • Bandwidth Adjustable From 0 to 14%
  • High Rejection of Out of Band Signals and Noise
  • Immunity to False Signals
  • Highly Stable Center Frequency
  • Center Frequency Adjustable from 0.01 Hz to
    500 kHz

Texas Instruments  LM567CM/NOPB

The LM567 and LM567C are general purpose tone decoders designed to provide a saturated transistor switch to ground when an input signal is present within the passband. The circuit consists of an I and Q detector driven by a voltage controlled oscillator which determines the center frequency of the decoder. External components are used to independently set center frequency, bandwidth and output delay.