LM6134BIN/NOPB

text.skipToContent text.skipToNavigation

LM6134BIN/NOPB

Quad Low Power 10 MHz Rail-to-Rail I/O Operational Amplifier

Packaging

Package | PIN: NFF | 14
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $4.41
10-24 $3.97
25-99 $3.70
100-249 $3.24
250-499 $3.04
500-749 $2.58
750-999 $2.18
1000+ $2.08

Features

  • (For 5V Supply, Typ Unless Noted)
  • Rail-to-Rail Input CMVR −0.25 V to 5.25 V
  • Rail-to-Rail Output Swing 0.01V to 4.99V
  • High Gain-Bandwidth, 10 MHz at 20 kHz
  • Slew Rate 12 V/µs
  • Low Supply Current 360 µA/Amp
  • Wide Supply Range 2.7 V to over 24 V
  • CMRR 100 dB
  • Gain 100 dB with RL = 10 k
  • PSRR 82 dB

Texas Instruments  LM6134BIN/NOPB

The LM6132/34 provides new levels of speed vs. power performance in applications where low voltage supplies or power limitations previously made compromise necessary. With only 360 µA/amp supply current, the 10 MHz gain-bandwidth of this device supports new portable applications where higher power devices unacceptably drain battery life.

The LM6132/34 can be driven by voltages that exceed both power supply rails, thus eliminating concerns over exceeding the common-mode voltage range. The rail-to-rail output swing capability provides the maximum possible dynamic range at the output. This is particularly important when operating on low supply voltages. The LM6132/34 can also drive large capacitive loads without oscillating.

Operating on supplies from 2.7 V to over 24 V, the LM6132/34 is excellent for a very wide range of applications, from battery operated systems with large bandwidth requirements to high speed instrumentation.