LM6142AIM/NOPB

text.skipToContent text.skipToNavigation

LM6142AIM/NOPB

Dual High Speed/Low Power 17 MHz Rail-to-Rail I/O Operational Amplifier

Packaging

Package | PIN: D | 8
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $6.18
10-24 $5.56
25-99 $5.19
100-249 $4.65
250-499 $4.34
500-749 $3.78
750-999 $3.27
1000+ $3.20

Features

    At VS = 5V. Typ Unless Noted.

  • Rail-to-rail Input CMVR −0.25V to 5.25V
  • Rail-to-Rail Output Swing 0.005V to 4.995V
  • Wide Gain-Bandwidth: 17MHz at 50kHz (typ)
  • Slew Rate:
    •  Small Signal, 5V/μs
    •  Large Signal, 30V/μs
  • Low Supply Current 650μA/Amplifier
  • Wide Supply Range 1.8V to 24V
  • CMRR 107dB
  • Gain 108dB with RL = 10k
  • PSRR 87dB

All trademarks are the property of their respective owners.

Texas Instruments  LM6142AIM/NOPB

Using patent pending new circuit topologies, the LM6142/LM6144 provides new levels of performance in applications where low voltage supplies or power limitations previously made compromise necessary. Operating on supplies of 1.8V to over 24V, the LM6142/LM6144 is an excellent choice for battery operated systems, portable instrumentation and others.

The greater than rail-to-rail input voltage range eliminates concern over exceeding the common-mode voltage range. The rail-to-rail output swing provides the maximum possible dynamic range at the output. This is particularly important when operating on low supply voltages.

High gain-bandwidth with 650μA/Amplifier supply current opens new battery powered applications where previous higher power consumption reduced battery life to unacceptable levels. The ability to drive large capacitive loads without oscillating functionally removes this common problem.