text.skipToContent text.skipToNavigation

LM6171BIM/NOPB

High Speed Low Power Low Distortion Voltage Feedback Amplifier

Packaging

Package | PIN: D | 8
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $4.03
10-24 $3.62
25-99 $3.37
100-249 $2.96
250-499 $2.77
500-749 $2.36
750-999 $1.99
1000+ $1.90

Features

  • (Typical Unless Otherwise Noted)
  • Easy-To-Use Voltage Feedback Topology
  • Very High Slew Rate: 3600V/μs
  • Wide Unity-Gain-Bandwidth Product: 100 MHz
  • −3dB Frequency @ AV = +2: 62 MHz
  • Low Supply Current: 2.5 mA
  • High CMRR: 110 dB
  • High Open Loop Gain: 90 dB
  • Specified for ±15V and ±5V Operation

All trademarks are the property of their respective owners.

Texas Instruments  LM6171BIM/NOPB

The LM6171 is a high speed unity-gain stable voltage feedback amplifier. It offers a high slew rate of 3600V/μs and a unity-gain bandwidth of 100 MHz while consuming only 2.5 mA of supply current. The LM6171 has very impressive AC and DC performance which is a great benefit for high speed signal processing and video applications.

The ±15V power supplies allow for large signal swings and give greater dynamic range and signal-to-noise ratio. The LM6171 has high output current drive, low SFDR and THD, ideal for ADC/DAC systems. The LM6171 is specified for ±5V operation for portable applications.

The LM6171 is built on TI's advanced VIP III (Vertically Integrated PNP) complementary bipolar process.