LM6172IM/NOPB

text.skipToContent text.skipToNavigation

LM6172IM/NOPB

Dual High Speed, Low Power, Low Distortion Voltage Feedback Amplifiers

Packaging

Package | PIN: D | 8
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $4.59
10-24 $4.13
25-99 $3.85
100-249 $3.37
250-499 $3.16
500-749 $2.69
750-999 $2.27
1000+ $2.17

Features

  • (Typical Unless Otherwise Noted)
  • Easy to Use Voltage Feedback Topology
  • High Slew Rate 3000V/μs
  • Wide Unity-Gain Bandwidth 100MHz
  • Low Supply Current 2.3mA/Channel
  • High Output Current 50mA/channel
  • Specified for ±15V and ±5V Operation

All trademarks are the property of their respective owners.

Texas Instruments  LM6172IM/NOPB

The LM6172 is a dual high speed voltage feedback amplifier. It is unity-gain stable and provides excellent DC and AC performance. With 100MHz unity-gain bandwidth, 3000V/μs slew rate and 50mA of output current per channel, the LM6172 offers high performance in dual amplifiers; yet it only consumes 2.3mA of supply current each channel.

The LM6172 operates on ±15V power supply for systems requiring large voltage swings, such as ADSL, scanners and ultrasound equipment. It is also specified at ±5V power supply for low voltage applications such as portable video systems.

The LM6172 is built with TI's advanced VIP III (Vertically Integrated PNP) complementary bipolar process. See the LM6171 datasheet for a single amplifier with these same features.