LM63CIMAX/NOPB

text.skipToContent text.skipToNavigation

LM63CIMAX/NOPB

Accurate Remote Diode Digital Temperature Sensor w/ Integrated Fan Control

Packaging

Package | PIN: D | 8
Temp: S (0 to 125)
Carrier: Cut Tape
Qty Price
1-9 $3.08
10-24 $2.76
25-99 $2.56
100-249 $2.23
250-499 $2.06
500-749 $1.73
750-999 $1.42
1000+ $1.30

Features

  • Accurately Senses Diode-Connected 2N3904 Transistors or Thermal Diodes On Board Large Processors or ASICs
  • Accurately Senses its Own Temperature
  • Factory Trimmed for Intel Pentium 4 and Mobile Pentium 4 Processor-M Thermal Diodes
  • Integrated PWM Fan Speed Control Output
  • Acoustic Fan Noise Reduction With User-Programmable 8-Step Lookup Table
  • Multi-Function, User-Selectable Pin for Either ALERT Output, or Tachometer Input, Functions
  • Tachometer Input for Measuring Fan RPM
  • Smart-Tach Modes for Measuring RPM of Fans With Pulse-Width-Modulated Power as Shown in Typical Application
  • Offset Register can Adjust for a Variety of Thermal Diodes
  • 10 Bit Plus Sign Remote Diode Temperature Data Format, With 0.125°C Resolution
  • SMBus 2.0 Compatible Interface, Supports TIMEOUT
  • LM86-Compatible Pinout
  • LM86-Compatible Register Set
  • 8-Pin SOIC Package

Intel is a trademark of Texas Instruments. Pentium is a trademark of Texas Instruments. All trademarks are the property of their respective owners.

Texas Instruments  LM63CIMAX/NOPB

The LM63 is a remote diode temperature sensor with integrated fan control. The LM63 accurately measures: (1) its own temperature and (2) the temperature of a diode-connected transistor, such as a 2N3904, or a thermal diode commonly found on Computer Processors, Graphics Processor Units (GPU) and other ASIC's. The LM63 remote temperature sensor's accuracy is factory trimmed for the series resistance and 1.0021 non-ideality of the Intel 0.13 µm Pentium 4 and Mobile Pentium 4 Processor-M thermal diode. The LM63 has an offset register to correct for errors caused by different non-ideality factors of other thermal diodes.

The LM63 also features an integrated, pulse-width-modulated (PWM), open-drain fan control output. Fan speed is a combination of the remote temperature reading, the lookup table and the register settings. The 8-step Lookup Table enables the user to program a non-linear fan speed vs. temperature transfer function often used to quiet acoustic fan noise.