text.skipToContent text.skipToNavigation

LM70CILD-5/NOPB

±2°C  Temperature Sensor with SPI Interface

Packaging

Package | PIN: NGK | 8
Temp: S (-55 to 150)
Carrier: Cut Tape
Qty Price
1-9 $2.01
10-24 $1.80
25-99 $1.67
100-249 $1.46
250-499 $1.34
500-749 $1.13
750-999 $0.93
1000+ $0.85

Features

  • 0.25°C Temperature Resolution.
  • Shutdown Mode Conserves Power Between Temperature Reading
  • SPI and MICROWIRE Bus Interface
  • VSSOP-8 and WSON-8 Packages Save Space
  • UL Recognized Component

Key Specifications

  • Supply Voltage 2.65V to 5.5V
  • Supply Current
    • Operating260 μA (typ)490 μA (max)
    • Shutdown12 μA (typ)
  • Temperature Accuracy
    • −40°C to 85°C, ±2°C(max)
    • −10°C to 65°C, +1.5/−2°C(max)
    • −55°C to 125°C, +3/−2°C(max)
    • −55°C to 150°C, +3.5/−2°C(max)

All trademarks are the property of their respective owners.

Texas Instruments  LM70CILD-5/NOPB

The LM70 is a temperature sensor, Delta-Sigma analog-to-digital converter with an SPI and MICROWIRE compatible interface available in WSON and VSSOP 8-pin packages. The host can query the LM70 at any time to read temperature. A shutdown mode decreases power consumption to less than 10 µA. This mode is useful in systems where low average power consumption is critical.

The LM70 has 10-bit plus sign temperature resolution (0.25°C per LSB) while operating over a temperature range of −55°C to +150°C.

The LM70's 2.65V to 5.5V supply voltage range, low supply current and simple SPI interface make it ideal for a wide range of applications. These include thermal management and protection applications in hard disk drives, printers, electronic test equipment, and office electronics.