text.skipToContent text.skipToNavigation

LM7341MFE/NOPB

Rail-to-Rail Input/Output, 15V, 4.6 MHz GBW, Operational Amplifier in SOT-23 Package

Packaging

Package | PIN: DBV | 5
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $2.41
10-24 $2.17
25-99 $2.02
100-249 $1.77
250-499 $1.66
500-749 $1.41
750-999 $1.19
1000+ $1.14

Features

  • (VS = ±15V, TA = 25°C, Typical Values.)
  • Tiny 5-pin SOT-23 Package Saves Space
  • Greater than Rail-to-Rail Input CMVR −15.3V to 15.3V
  • Rail-to-Rail Output Swing −14.84V to 14.86V
  • Supply Current 0.7 mA
  • Gain Bandwidth 4.6 MHz
  • Slew Rate 1.9 V/µs
  • Wide Supply Range 2.7V to 32V
  • High Power Supply Rejection Ratio 106 dB
  • High Common Mode Rejection Ratio 115 dB
  • Excellent Gain 106 dB
  • Temperature Range −40°C to 125°C
  • Tested at −40°C, 125°C and 25°C at 2.7V, ±5V and ±15V

All trademarks are the property of their respective owners.

Texas Instruments  LM7341MFE/NOPB

The LM7341 is a rail-to-rail input and output amplifier in a small SOT-23 package with a wide supply voltage and temperature range. The LM7341 has a 4.6 MHz gain bandwidth and a 1.9 volt per microsecond slew rate, and draws 0.75 mA of supply current at no load.

The LM7341 is tested at −40°C, 125°C and 25°C with modern automatic test equipment. Detailed performance specifications at 2.7V, ±5V, and ±15V and over a wide temperature range make the LM7341 a good choice for automotive, industrial, and other demanding applications.

Greater than rail-to-rail input common mode range with a minimum 76 dB of common mode rejection at ±15V makes the LM7341 a good choice for both high and low side sensing applications.

LM7341 performance is consistent over a wide voltage range, making the part useful for applications where the supply voltage can change, such as automotive electrical systems and battery powered electronics.

The LM7341 uses a small SOT23-5 package, which takes up little board space, and can be placed near signal sources to reduce noise pickup.