text.skipToContent text.skipToNavigation

LM741CN/NOPB

Operational Amplifier

Packaging

Package | PIN: P | 8
Temp: C (0 to 70)
Carrier: Partial Tube
Qty Price
1-9 $0.83
10-24 $0.73
25-99 $0.67
100-249 $0.57
250-499 $0.51
500-749 $0.40
750-999 $0.30
1000+ $0.26

Features

  • Overload Protection on the Input and Output
  • No Latch-Up When the Common-Mode Range is
    Exceeded

Texas Instruments  LM741CN/NOPB

The LM741 series are general-purpose operational amplifiers which feature improved performance over industry standards like the LM709. They are direct, plug-in replacements for the 709C, LM201, MC1439, and 748 in most applications.

The amplifiers offer many features which make their application nearly foolproof: overload protection on the input and output, no latch-up when the common-mode range is exceeded, as well as freedom from oscillations.

The LM741C is identical to the LM741 and LM741A except that the LM741C has their performance ensured over a 0°C to +70°C temperature range, instead of −55°C to +125°C.