LM741H/NOPB

text.skipToContent text.skipToNavigation

LM741H/NOPB

Operational Amplifier

Packaging

Package | PIN: LMG | 8
Temp: M (-55 to 125)
Carrier:
Qty Price
1-9 $8.39
10-24 $7.54
25-99 $7.05
100-249 $6.32
250-499 $5.90
500-749 $5.13
750-999 $4.44
1000+ $4.35

Features

  • Overload Protection on the Input and Output
  • No Latch-Up When the Common-Mode Range is Exceeded

All trademarks are the property of their respective owners.

Texas Instruments  LM741H/NOPB

The LM741-MIL is a general-purpose operational amplifier which features improvedperformance over industry standards such as the LM709. It is a direct, plug-in replacement for the709C, LM201, MC1439, and 748 in most applications.

The amplifier offers many features which make applications nearly foolproof such asoverload protection on the input and output, no latch-up when the common-mode range is exceeded,and freedom from oscillations.