LM76002QRNPTQ1

text.skipToContent text.skipToNavigation

LM76002QRNPTQ1

3.5V to 60V 3.5A/2.5A Synchronous Voltage Regulator

Packaging

Package | PIN: RNP | 30
Temp: S (-40 to 150)
Carrier: Cut Tape
Qty Price
1-9 $6.41
10-24 $5.76
25-99 $5.38
100-249 $4.83
250-499 $4.51
500-749 $3.92
750-999 $3.39
1000+ $3.33

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C Ambient OperatingTemperature
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C5
  • –40°C to +125°C Junction Temperature Range
  • Integrated Synchronous Rectification
  • Input Voltage 3.5 V to 60 V (65 V Maximum)
  • Output Voltage 1 V to 95% VIN
  • 15-µA Quiescent Current in Regulation
  • Wide Voltage Conversion Range
    • tON-MIN = 65 ns (Typical)
    • tOFF-MIN = 95 ns(Typical)
  • System-Level Features
    • Synchronization to External Clock
    • Power-Good Flag
    • Adjustable Soft Start (6.3 ms Default)
  • Pin-Selectable FPWM Operation
  • Adjustable Frequency Range: 300 kHz to 2.2 MHz
  • High-Efficiency at Light-Load Architecture (PFM)
  • Protection Features
    • Cycle-by-Cycle Current Limit
    • Short-Circuit Protection With Hiccup Mode
    • OvertemperatureThermal Shutdown Protection
  • Create a Custom Design Using the LM76002/03-Q1 With the WEBENCH® Power Designer

All trademarks are the property of their respective owners.

Texas Instruments  LM76002QRNPTQ1

The LM76002-Q1/LM76003-Q1regulator is an easy-to-use synchronous step-down DC-DC converter capable of driving up to 2.5 A(LM76002-Q1) or 3.5 A (LM76003-Q1) ofload current from an input up to 60 V. The LM76002-Q1/LM76003-Q1 provides exceptionalefficiency and output accuracy in a very small solution size. Peak current-mode control isemployed. Additional features such as adjustable switching frequency, synchronization, FPWM option,power-good flag, precision enable, adjustable soft start, and tracking provide both flexible andeasy-to-use solutions for a wide range of applications. Automatic frequency foldback at light loadand optional external bias improve efficiency. This device requires few external components and hasa pinout designed for simple PCB layout with best-in-class EMI (CISPR25) and thermal performance.Protection features include input undervoltage lockout, thermal shutdown, cycle-by-cycle currentlimit, and short-circuit protection. The LM76002-Q1/ LM76003-Q1 device is available in the WQFN 30-pin leadless package with wettableflanks.