LM76002RNPT

text.skipToContent text.skipToNavigation

LM76002RNPT

3.5V to 60V, 2.5A Synchronous Step-Down Voltage Converter

Packaging

Package | PIN: RNP | 30
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $5.54
10-24 $4.98
25-99 $4.66
100-249 $4.18
250-499 $3.90
500-749 $3.39
750-999 $2.94
1000+ $2.88

Features

  • Integrated Synchronous Rectification
  • Input Voltage 3.5 V to 60 V (65 V Maximum)
  • Output Current:
    • LM76002: 2.5 A
    • LM76003: 3.5A
  • Output Voltage 1 V to 95% VIN
  • 15-µA Quiescent Current in Regulation
  • Wide Voltage Conversion Range
    • tON-MIN = 65 ns (Typical)
    • tOFF-MIN = 95 ns(Typical)
  • System-Level Features
    • Synchronization to External Clock
    • Power-Good Flag
    • Precision Enable
    • Adjustable Soft Start (6.3 ms Default)
    • Voltage Tracking Capability
  • Pin-Selectable FPWM Operation
  • High-Efficiency at Light-Load Architecture (PFM)
  • Protection Features
    • Cycle-by-Cycle Current Limit
    • Short-Circuit Protection With Hiccup Mode
    • OvertemperatureThermal Shutdown Protection
  • Create a Custom Design Using the LM76002/03 With the WEBENCH® Power Designer

All trademarks are the property of their respective owners.

Texas Instruments  LM76002RNPT

The LM76002/LM76003 regulator is an easy-to-use synchronous step-down DC-DC convertercapable of driving up to 2.5 A (LM76002) or 3.5 A (LM76003) of load current from an input up to 60V. The LM76002/LM76003 provides exceptional efficiency and output accuracy in a very small solutionsize. Peak current-mode control is employed. Additional features such as adjustable switchingfrequency, synchronization, FPWM option, power-good flag, precision enable, adjustable soft start,and tracking provide both flexible and easy-to-use solutions for a wide range of applications.Automatic frequency foldback at light load and optional external bias improve efficiency. Thisdevice requires few external components and has a pinout designed for simple PCB layout withbest-in-class EMI (CISPR22) and thermal performance. Protection features include thermal shutdown,input undervoltage lockout, cycle-by-cycle current limit, and short-circuit protection. TheLM76002/LM76003 device is available in the WQFN
30-pin leadless package with wettable flanks.