text.skipToContent text.skipToNavigation

LM76003RNPT

3.5V to 60V, 3.5A Synchronous Step-Down Voltage Converter

Packaging

Package | PIN: WQFN (RNP) | 30
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $5.76
10-24 $5.18
25-99 $4.84
100-249 $4.34
250-499 $4.05
500-749 $3.53
750-999 $3.05
1000+ $2.99

Features

  • Integrated Synchronous Rectification
  • Input Voltage 3.5 V to 60 V (65 V Maximum)
  • Output Current:
    • LM76002: 2.5 A
    • LM76003: 3.5A
  • Output Voltage 1 V to 95% VIN
  • 15-µA Quiescent Current in Regulation
  • Wide Voltage Conversion Range
    • tON-MIN = 65 ns (Typical)
    • tOFF-MIN = 95 ns(Typical)
  • System-Level Features
    • Synchronization to External Clock
    • Power-Good Flag
    • Precision Enable
    • Adjustable Soft Start (6.3 ms Default)
    • Voltage Tracking Capability
  • Pin-Selectable FPWM Operation
  • Adjustable Frequency Range: 300 kHz to 2.2 MHz
  • High-Efficiency at Light-Load Architecture (PFM)
  • Protection Features
    • Cycle-by-Cycle Current Limit
    • Short-Circuit Protection With Hiccup Mode
    • OvertemperatureThermal Shutdown Protection
  • Create a Custom Design Using the LM76002/03 With the WEBENCH® Power Designer

All trademarks are the property of their respective owners.

Texas Instruments  LM76003RNPT

The LM76002/LM76003regulator is an easy-to-use synchronous step-down DC-DC converter capable of driving up to 2.5 A(LM76002) or 3.5 A (LM76003) ofload current from an input up to 60 V. The LM76002/LM76003 provides exceptionalefficiency and output accuracy in a very small solution size. Peak current-mode control isemployed. Additional features such as adjustable switching frequency, synchronization, FPWM option,power-good flag, precision enable, adjustable soft start, and tracking provide both flexible andeasy-to-use solutions for a wide range of applications. Automatic frequency foldback at light loadand optional external bias improve efficiency. This device requires few external components and hasa pinout designed for simple PCB layout with best-in-class EMI (CISPR22) and thermal performance.Protection features include input undervoltage lockout, thermal shutdown, cycle-by-cycle currentlimit, and short-circuit protection. The LM76002/ LM76003 device is available in the WQFN 30-pin leadless package with wettableflanks.