LM78M05CDTX/NOPB

text.skipToContent text.skipToNavigation

LM78M05CDTX/NOPB

Series 3-Terminal 500-mA Positive Voltage Regulators

Packaging

Package | PIN: NDP | 3
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $1.21
10-24 $1.08
25-99 $1.00
100-249 $0.86
250-499 $0.79
500-749 $0.64
750-999 $0.51
1000+ $0.46

Features

  • Output Current in Excess of 0.5 A
  • No External Components
  • Internal Thermal Overload Protection
  • Internal Short Circuit Current-Limiting
  • Output Transistor Safe-Area Compensation
  • Available in 3-Pin TO-220, TO-252, and TO packages
  • Output Voltages of 5 V and 15 V

Texas Instruments  LM78M05CDTX/NOPB

The LM341 and LM78M05 three-pin positive voltage regulators employ built-in current limiting, thermal shutdown, and safe-operating area protection, which makes them virtually immune to damage from output overloads.

With adequate heat sinking, they can deliver in excess of 0.5-A output current. Typical applications would include local (on-card) regulators which can eliminate the noise and degraded performance associated with single-point regulation.