text.skipToContent text.skipToNavigation

LM78M05CH

500 mA 5V Fixed Output Linear Regulator / LDO

Packaging

Package | PIN: NDT | 3
Temp: Q (-40 to 125)
Carrier:
Qty Price
1-9 $15.45
10-24 $13.90
25-99 $12.98
100-249 $11.64
250-499 $10.87
500-749 $9.46
750-999 $8.19
1000+ $8.02

Features

  • Output Current in Excess of 0.5 A
  • No External Components
  • Internal Thermal Overload Protection
  • Internal Short Circuit Current-Limiting
  • Output Transistor Safe-Area Compensation
  • Available in 3-Pin TO-220, TO-252, and TO packages
  • Output Voltage: 5 V

All trademarks are the property of their respective owners.

Texas Instruments  LM78M05CH

The LM78M05-MIL three-pin positive voltage regulator employs built-in current limiting,thermal shutdown, and safe-operating area protection, which makes them virtually immune to damagefrom output overloads.

With adequate heat sinking, they can deliver in excess of 0.5-A output current. Typicalapplications would include local (on-card) regulators which can eliminate the noise and degradedperformance associated with single-point regulation.