text.skipToContent text.skipToNavigation

LM8327JGR8X/NOPB

Mobile I/O Companion Supporting Keyscan, I/O Expansion, PWM, and ACCESS.bus Host Interface

Packaging

Package | PIN: NYB | 36
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $2.80
10-24 $2.52
25-99 $2.35
100-249 $2.06
250-499 $1.93
500-749 $1.64
750-999 $1.38
1000+ $1.32

Features

  • Internal RC Oscillator, no External Clock Required
  • Internal PWM Clock Generation, no External Clock Required
  • Programmable I2C-compatible ACCESS.Bus Address (Default 0x8A)
  • Support for Keypad Matrices of up to of 8 x 12 Keys, Plus 8 Special Function (SF) Keys, for a Full 104 Key Support
  • Support for up to 26 Direct Connect Keys
  • I2C-Compatible ACCESS.Bus Slave Interface at 100 kHz (Standard-Mode) and 400 kHz (Fast-Mode)
  • Three Host-Programmable PWM Outputs for Smooth LED Brightness Modulation
  • Supports General-Purpose I/O Expansion on Pins not Otherwise Used for Keypad or PWM Output
  • 15-byte Key Event Buffer
  • Multiple Key Event Storage
  • Key Events, Errors, and Dedicated Hardware Interrupts Request Host Service by Asserting an IRQ Output
  • Automatic HALT Mode for Low Power Operation
  • Wake-Up from HALT Mode on any Interface (Rising Edge, Falling Edge or Pulse)
  • Three PWM Outputs with Dedicated Script Buffer for up to 32 Commands
  • Register-Based Command Interpreter with Auto-Increment Address

Features, Host-Controlled

  • PWM Scripting for Three PWM Outputs
  • Period of Inactivity that Triggers Entry into HALT Mode
  • Debounce Time for Reliable Key Event Polling
  • Configuration of General Purpose I/O Ports
  • Various Initialization Options (Keypad Size, etc.)

Features, Key Device

  • 1.8V ± 10% Single-Supply Operation
  • On-Chip Power-On Reset (POR)
  • ESD Glitch Filter on RESETN Pin
  • Watchdog Timer
  • Dedicated Slow Clock Input for 32 kHz up to 8MHz
  • −40°C to +85°C Temperature Range
  • 36-pin csBGA Package

All trademarks are the property of their respective owners.

Texas Instruments  LM8327JGR8X/NOPB

The LM8327 GenI/O-Expander and Keypad Controller is a dedicated device to unburden a host processor from scanning a matrix-addressed keypad and to provide flexible and general purpose, host-programmable input/output functions. Three independent PWM timer outputs are provided for dynamic LED brightness modulation.

It communicates with a host processor through an I2C-compatible ACCESS.bus serial interface. It can communicate in Standard (100 kHz) and Fast-Mode (400 kHz) in slave Mode only.

All available input/output pins can alternately be used as a direct key input connection, an input or an output in a keypad matrix, or as a host-programmable general purpose input or output.

Any pin programmed as an input can also sense hardware interrupts. The interrupt polarity (“high-to-low” or “low-to-high” transition) is thereby programmable.

The LM8327 follows a predefined register based set of commands. Upon startup (power on) a configuration file must be sent from the host to setup the hardware of the device.