LM833MM/NOPB

text.skipToContent text.skipToNavigation

LM833MM/NOPB

Dual Audio Operational Amplifier

Packaging

Package | PIN: DGK | 8
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $0.75
10-24 $0.67
25-99 $0.62
100-249 $0.53
250-499 $0.49
500-749 $0.40
750-999 $0.32
1000+ $0.28

Features

Wide dynamic range: >140dB
Low input noise   voltage: 4.5nV/ ^Hz
High slew rate: 7 V/μs (typ); 5V/μs (min)
High gain bandwidth: 15MHz (typ); 10MHz (min)
Wide power bandwidth: 120KHz
Low distortion: 0.002%
Low offset voltage: 0.3mV
Large phase margin: 60°
Available in 8 pin MSOP package  

Texas Instruments  LM833MM/NOPB

The LM833 is a dual general purpose operational amplifier designed with particular emphasis on performance in audio systems.

This dual amplifier IC utilizes new circuit and processing techniques to deliver low noise, high speed and wide bandwidth without increasing external components or decreasing stability. The LM833 is internally compensated for all closed loop gains and is therefore optimized for all preamp and high level stages in PCM and HiFi systems.

The LM833 is pin-for-pin compatible with industry standard dual operational amplifiers.