LM8364BALMF20/NOPB

text.skipToContent text.skipToNavigation

LM8364BALMF20/NOPB

Active Low Voltage Monitor with Low Quiescent Current and 2.5% Threshold Accuracy

Qty Price
1-9 $0.76
10-24 $0.67
25-99 $0.61
100-249 $0.52
250-499 $0.47
500-749 $0.36
750-999 $0.28
1000+ $0.24

Features

  • Extremely Low Quiescent Current: 0.65μA, at VIN = 2.87V
  • High Accuracy Threshold Voltage (±2.5%)
  • Open Drain Output
  • Input Voltage Range: 1V to 6V
  • Surface Mount Package (5-Pin SOT-23)
  • Pin for Pin Compatible with MC33464

All trademarks are the property of their respective owners.

Texas Instruments  LM8364BALMF20/NOPB

The LM8364 series are micropower undervoltage sensing circuits that are ideal for use in battery powered microprocessor based systems, where extended battery life is a key requirement.

A range of threshold voltages from 2.0V to 4.5V are available with an active low open drain output. These devices feature a very low quiescent current of 0.65µA typical. The LM8364 series features a highly accurate voltage reference, a comparator with precise thresholds and built-in hysterisis to prevent erratic reset operation, and ensured Reset operation down to 1.0V with extremely low standby current.

These devices are available in the space saving SOT-23 5-pin surface mount package. For other undervoltage thresholds and output options, please contact Texas Instruments.