text.skipToContent text.skipToNavigation

LM8365BALMF27/NOPB

Active Low Reset IC with Low Quiescent Current and Programmable Output Delay

Qty Price
1-9 $0.79
10-24 $0.69
25-99 $0.63
100-249 $0.54
250-499 $0.49
500-749 $0.38
750-999 $0.29
1000+ $0.25

Features

  • Extremely-Low Quiescent Current: 0.62 µA at
    VIN = 2.6 V
  • High Accuracy Threshold Voltage (±2.5%)
  • Open-Drain Output
  • Programmable Output Delay by External Capacitor
    (130 ms Typical With 0.1 µF)
  • Input Voltage Range: 1 V to 6 V
  • Pin-for-Pin Compatible With MC33465

Texas Instruments  LM8365BALMF27/NOPB

The LM8365 device is a micropower undervoltage sensing circuit that is ideal for use in battery-powered microprocessor based systems, where extended battery life is a key requirement.

Threshold voltages of 2.7 V and 4.5 V are available with an active-low, open-drain output. These devices feature a very-low quiescent current of 0.65 µA typical. The LM8365 features a highly accurate voltage reference, a comparator with precise thresholds and built-in hysteresis to prevent erratic reset operation, a time delayed output which can be programmed by the system designer, and specified Reset operation down to 1 V with extremely-low standby current.