LM95071QIMFX/NOPB

text.skipToContent text.skipToNavigation

LM95071QIMFX/NOPB

Automotive Grade, ±1°C Temperature Sensor with SPI Interface

Packaging

Package | PIN: DBV | 5
Temp: S (-40 to 150)
Carrier: Cut Tape
Qty Price
1-9 $1.98
10-24 $1.78
25-99 $1.65
100-249 $1.44
250-499 $1.33
500-749 $1.11
750-999 $0.91
1000+ $0.84

Features

  • Small SOT-23 Package Saves Space
  • Shutdown Mode Conserves Power Between
    Temperature Readings
  • Operates Over a Full −40°C to +150°C Range
  • SPI and MICROWIRE Bus Interface
  • LM95071-Q1 is AEC-Q100 Grade 0 qualified and is
    manufactured on an Automotive Grade flow

Texas Instruments  LM95071QIMFX/NOPB

The LM95071/LM95071-Q1 is a low-power, high-resolution digital temperature sensor with an SPI and MICROWIRE compatible interface, available in the 5-pin SOT-23. The host can query the LM95071/LM95071-Q1 at any time to read temperature. Its low operating current is useful in systems where low power consumption is critical.

The LM95071/LM95071-Q1 has 13-bit plus sign temperature resolution (0.03125°C per LSB) while operating over a temperature range of −40°C to +150°C.

The LM95071/LM95071-Q1’s 2.4V to 5.5V supply voltage range, fast conversion rate, low supply current, and simple SPI interface make it ideal for a wide range of applications.