LM98555CCMH/NOPB

text.skipToContent text.skipToNavigation

LM98555CCMH/NOPB

CCD Driver

Packaging

Package | PIN: DCA | 64
Temp: C (0 to 70)
Carrier: Partial Tube
Qty Price
1-9 $10.86
10-24 $10.10
25-99 $9.74
100-249 $8.51
250-499 $8.10
500-749 $7.46
750-999 $6.69
1000+ $6.67

Features

  • All CCD Drivers Integrated into One Package
  • High Strength Drivers Designed Specifically for CCD Loads
  • Ability to Scale Clock Driver Strength
  • Skew Specifications Ensured
  • Separate Input and Output Power Supplies
  • CMOS Process Technology
  • 64-Pin HTSSOP Package with Extended Power Handling Capability

Key Specifications

  • Supply Voltage
    • Inputs 3.0 to 5.5V
    • Drivers 4.5 to 5.8V
  • Maximum Output Skew Between P1A and P2A Outputs 0.5 ns
  • Maximum Power Handling 2.0W

All trademarks are the property of their respective owners.

Texas Instruments  LM98555CCMH/NOPB

The LM98555 is a highly integrated driver circuit intended for CCD driving applications. It combines 25 drivers of varying drive strengths into one chip to provide a complete CCD driving solution. Due to this one-chip integration, optimal skew control is achieved for this demanding application.