text.skipToContent text.skipToNavigation

LMC567CMX/NOPB

Low Power Tone Decoder

Packaging

Package | PIN: D | 8
Temp: S (-25 to 100)
Carrier: Cut Tape
Qty Price
1-9 $1.75
10-24 $1.57
25-99 $1.46
100-249 $1.27
250-499 $1.17
500-749 $0.98
750-999 $0.81
1000+ $0.74

Features

  • Functionally Similar to LM567
  • 2-V to 9-V Supply Voltage Range
  • Low Supply Current Drain
  • No Increase in Current With Output Activated
  • Operates to 500-kHz Input Frequency
  • High Oscillator Stability
  • Ground-Referenced Input
  • Hysteresis Added to Amplitude Comparator
  • Out-of-Band Signals and Noise Rejected
  • 20-mA Output Current Capability

Texas Instruments  LMC567CMX/NOPB

The LMC567 device is a low-power, general-purpose LMCMOS tone decoder which is functionally similar to the industry standard LM567. The device consists of a twice frequency voltage-controlled oscillator (VCO) and quadrature dividers which establish the reference signals for phase and amplitude detectors.

The phase detector and VCO form a phase-locked loop (PLL) which locks to an input signal frequency which is within the control range of the VCO. When the PLL is locked and the input signal amplitude exceeds an internally pre-set threshold, a switch to ground is activated on the output pin. External components set up the oscillator to run at twice the input frequency and determine the phase and amplitude filter time constants.