LMC6022IM/NOPB

text.skipToContent text.skipToNavigation

LMC6022IM/NOPB

Low Power CMOS Dual Operational Amplifier

Packaging

Package | PIN: D | 8
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $1.58
10-24 $1.41
25-99 $1.30
100-249 $1.11
250-499 $1.03
500-749 $0.84
750-999 $0.67
1000+ $0.60

Features

  • Specified for 100 kΩ and 5 kΩ Loads
  • High Voltage Gain:  120 dB
  • Low Offset Voltage Drift: 2.5 μV/°C
  • Ultra Low Input Bias Current: 40 fA
  • Input Common-Mode Range Includes V
  • Operating Range from +5V to +15V Supply
  • Low Distortion: 0.01% at 1 kHz
  • Slew Rate: 0.11 V/μs
  • Micropower Operation: 0.5 mW

All trademarks are the property of their respective owners.

Texas Instruments  LMC6022IM/NOPB

The LMC6022 is a CMOS dual operational amplifier which can operate from either a single supply or dual supplies. Its performance features include an input common-mode range that reaches V, low input bias current, and voltage gain (into 100k and 5 kΩ loads) that is equal to or better than widely accepted bipolar equivalents, while the power supply requirement is less than 0.5 mW.

This chip is built with National's advanced Double-Poly Silicon-Gate CMOS process.

See the LMC6024 datasheet for a CMOS quad operational amplifier with these same features.