text.skipToContent text.skipToNavigation

LMC6024IM/NOPB

Low Power CMOS Quad Operational Amplifier

Packaging

Package | PIN: D | 14
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $1.68
10-24 $1.50
25-99 $1.40
100-249 $1.22
250-499 $1.12
500-749 $0.94
750-999 $0.77
1000+ $0.71

Features

  • Specified for 100 kΩ and 5 kΩ Loads
  • High Voltage Gain 120 dB
  • Low Offset Voltage Drift 2.5 μV/°C
  • Ultra Low Input Bias Vurrent 40 fA
  • Input Common-mode Range Includes V
  • Operating Range from +5V to +15V Supply
  • Low Distortion 0.01% at 1 kHz
  • Slew Rate 0.11 V/μs
  • Micropower Operation 1 mW

All trademarks are the property of their respective owners.

Texas Instruments  LMC6024IM/NOPB

The LMC6024 is a CMOS quad operational amplifier which can operate from either a single supply or dual supplies. Its performance features include an input common-mode range that reaches V, low input bias current and voltage gain (into 100 kΩ and 5 kΩ loads) that is equal to or better than widely accepted bipolar equivalents, while the power supply requirement is less than 1 mW.

This chip is built with Texas Instrument's advanced Double-Poly Silicon-Gate CMOS process.

See the LMC6022 datasheet for a CMOS dual operational amplifier with these same features.