LMC6032IM/NOPB

text.skipToContent text.skipToNavigation

LMC6032IM/NOPB

CMOS Dual Operational Amplifier

Packaging

Package | PIN: D | 8
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $1.09
10-24 $0.97
25-99 $0.90
100-249 $0.77
250-499 $0.71
500-749 $0.58
750-999 $0.46
1000+ $0.41

Features

  • Specified for 2 kΩ and 600 Ω Loads
  • High Voltage Gain: 12 dB
  • Low Offset Voltage Drift: 2.3 μV/°C
  • Ultra Low Input Bias Current: 40 fA
  • Input Common-mode Range Includes V
  • Operating Range From +5V to +15V Supply
  • ISS = 400 μA/Amplifier; Independent of V+
  • Low Distortion: 0.01% at 10 kHz
  • Slew Rate: 1.1 V/μs
  • Improved Performance Over TLC272

All trademarks are the property of their respective owners.

Texas Instruments  LMC6032IM/NOPB

The LMC6032 is a CMOS dual operational amplifier which can operate from either a single supply or dual supplies. Its performance features include an input common-mode range that reaches ground, low input bias current, and high voltage gain into realistic loads, such as 2 kΩ and 600 Ω.

This chip is built with TI's advanced Double-Poly Silicon-Gate CMOS process.

See the LMC6034 datasheet for a CMOS quad operational amplifier with these same features. For higher performance characteristics refer to the LMC662.