text.skipToContent text.skipToNavigation

LMC6036IM/NOPB

Low Power 2.7V Single Supply CMOS Operational Amplifier

Packaging

Package | PIN: D | 14
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $2.47
10-24 $2.22
25-99 $2.06
100-249 $1.79
250-499 $1.65
500-749 $1.39
750-999 $1.14
1000+ $1.04

Features

  • (Typical Unless Otherwise Noted)
  • LMC6035 in DSBGA Package
  • Ensured 2.7V, 3V, 5V and 15V Performance
  • Specified for 2 kΩ and 600Ω Loads
  • Wide Operating Range:  2.0V to 15.5V
  • Ultra Low Input Current: 20fA
  • Rail-to-Rail Output Swing
    • @ 600&3937;: 200mV from Either Rail at 2.7V
    • @ 100kΩ: 5mV from Either Rail at 2.7V
  • High Voltage Gain: 126dB
  • Wide Input Common-Mode Voltage Range
    •  -0.1V to 2.3V at VS = 2.7V
  • Low Distortion: 0.01% at 10kHz
  • LMC6035 Dual LMC6036 Quad
  • See AN-1112 (Literature Number SNVA009)
    for DSBGA Considerations
  • AEC-Q100 Grade 3 Qualified (LMC6035-Q1)

Texas Instruments  LMC6036IM/NOPB

The LMC6035/6 is an economical, low voltage op amp capable of rail-to-rail output swing into loads of 600Ω. LMC6035 is available in a chip sized package (8-Bump DSBGA) using micro SMD package technology. Both allow for single supply operation and are ensured for 2.7V, 3V, 5V and 15V supply voltage. The 2.7 supply voltage corresponds to the End-of-Life voltage (0.9V/cell) for three NiCd or NiMH batteries in series, making the LMC6035/6 well suited for portable and rechargeable systems. It also features a well behaved decrease in its specifications at supply voltages below its ensured 2.7V operation. This provides a “comfort zone” for adequate operation at voltages significantly below 2.7V. Its ultra low input currents (IIN) makes it well suited for low power active filter application, because it allows the use of higher resistor values and lower capacitor values. In addition, the drive capability of the LMC6035/6 gives these op amps a broad range of applications for low voltage systems.