text.skipToContent text.skipToNavigation

LMC6044AIM/NOPB

CMOS Quad Micropower Operational Amplifier

Packaging

Package | PIN: D | 14
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $3.85
10-24 $3.46
25-99 $3.22
100-249 $2.83
250-499 $2.65
500-749 $2.25
750-999 $1.90
1000+ $1.81

Features

  • Low Supply Current: 10 μA/Amp (Typ)
  • Operates from 4.5V to 15.5V Single Supply
  • Ultra Low Input Current: 2 fA (Typ)
  • Rail-to-Rail Output Swing
  • Input Common-Mode Range Includes Ground

All trademarks are the property of their respective owners.

Texas Instruments  LMC6044AIM/NOPB

Ultra-low power consumption and low input-leakage current are the hallmarks of the LMC6044. Providing input currents of only 2 fA typical, the LMC6044 can operate from a single supply, has output swing extending to each supply rail, and an input voltage range that includes ground.

The LMC6044 is ideal for use in systems requiring ultra-low power consumption. In addition, the insensitivity to latch-up, high output drive, and output swing to ground without requiring external pull-down resistors make it ideal for single-supply battery-powered systems.

Other applications for the LMC6044 include bar code reader amplifiers, magnetic and electric field detectors, and hand-held electrometers.

This device is built with National's advanced Double-Poly Silicon-Gate CMOS process.

See the LMC6041 for a single, and the LMC6042 for a dual amplifier with these features.