LMC6061IM/NOPB

text.skipToContent text.skipToNavigation

LMC6061IM/NOPB

Precision CMOS Single Micropower Operational Amplifier

Packaging

Package | PIN: D | 8
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $1.56
10-24 $1.40
25-99 $1.30
100-249 $1.13
250-499 $1.05
500-749 $0.88
750-999 $0.72
1000+ $0.66

Features

    (Typical Unless Otherwise Noted)

  • Low Offset Voltage: 100 µV
  • Ultra Low Supply Current: 20 μA
  • Operates From 4.5V to 15V Single Supply
  • Ultra Low Input Bias Current: 10 fA
  • Output Swing Within 10 mV of Supply Rail, 100k Load
  • Input Common-mode Range Includes V
  • High Voltage Gain: 140 dB
  • Improved Latchup Immunity

All trademarks are the property of their respective owners.

Texas Instruments  LMC6061IM/NOPB

The LMC6061 is a precision single low offset voltage, micropower operational amplifier, capable of precision single supply operation. Performance characteristics include ultra low input bias current, high voltage gain, rail-to-rail output swing, and an input common mode voltage range that includes ground. These features, plus its low power consumption, make the LMC6061 ideally suited for battery powered applications.

Other applications using the LMC6061 include precision full-wave rectifiers, integrators, references, sample-and-hold circuits, and true instrumentation amplifiers.

This device is built with TI's advanced double-Poly Silicon-Gate CMOS process.

For designs that require higher speed, see the LMC6081 precision single operational amplifier.

For a dual or quad operational amplifier with similar features, see the LMC6062 or LMC6064 respectively.

PATENT PENDING