LMC6482AIN/NOPB

text.skipToContent text.skipToNavigation

LMC6482AIN/NOPB

Ultra-low Bias Current, Precision CMOS Rail-to-Rail Input and Output Operational Amplifier

Packaging

Package | PIN: P | 8
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $1.92
10-24 $1.72
25-99 $1.60
100-249 $1.39
250-499 $1.28
500-749 $1.08
750-999 $0.88
1000+ $0.81

Features

  • Typical Unless Otherwise Noted
  • Rail-to-Rail Input Common-Mode Voltage Range
    (Ensured Over Temperature)
  • Rail-to-Rail Output Swing (Within 20-mV of Supply
    Rail, 100-kΩ Load)
  • Ensured 3-V, 5-V, and 15-V Performance
  • Excellent CMRR and PSRR: 82 dB
  • Ultralow Input Current: 20 fA
  • High Voltage Gain (R L = 500 k Ω): 130 dB
  • Specified for 2-kΩ and 600-Ω Loads
  • Power-Good Output
  • Available in VSSOP Package

Texas Instruments  LMC6482AIN/NOPB

The LMC6482 device provides a common-mode range that extends to both supply rails. This rail-to-rail performance combined with excellent accuracy, due to a high CMRR, makes it unique among rail-to-rail input amplifiers. The device is ideal for systems, such as data acquisition, that require a large input signal range. The LMC6482 is also an excellent upgrade for circuits using limited common-mode range amplifiers such as the TLC272 and TLC277.

Maximum dynamic signal range is assured in low voltage and single supply systems by the rail-to-rail output swing of the LMC6482. The rail-to-rail output swing is ensured for loads down to 600 Ω of the device. Ensured low-voltage characteristics and low-power dissipation make the LMC6482 especially well-suited for battery-operated systems. LMC6482 is also available in a VSSOP package, which is almost half the size of a SOIC-8 device. See the LMC6484 data sheet for a quad CMOS operational amplifier with these same features.