text.skipToContent text.skipToNavigation

LMC6762BIM/NOPB

Dual Micro-Power Rail-to-Rail Input CMOS Comparator with Push-Pull Output

Packaging

Package | PIN: D | 8
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $2.15
10-24 $1.93
25-99 $1.80
100-249 $1.58
250-499 $1.48
500-749 $1.26
750-999 $1.06
1000+ $1.01

Features

  • (Typical Unless Otherwise Noted)
  • Low Power Consumption (Max): IS = 10 μA/comp
  • Wide Range of Supply Voltages: 2.7V to 15V
  • Rail-To-Rail Input Common Mode Voltage Range
  • Rail-To-Rail Output Swing (Within 100 mV of the Supplies, @ V+ = 2.7V, and ILOAD = 2.5 mA)
  • Short Circuit Protection: 40 mA
  • Propagation Delay (@ V+ = 5V, 100 mV Overdrive): 4 μs

All trademarks are the property of their respective owners.

Texas Instruments  LMC6762BIM/NOPB

The LMC6762 is an ultra low power dual comparator with a maximum supply current of 10 μA/comparator. It is designed to operate over a wide range of supply voltages, from 2.7V to 15V. The LMC6762 has ensured specifications at 2.7V to meet the demands of 3V digital systems.

The LMC6762 has an input common-mode voltage range which exceeds both supplies. This is a significant advantage in low-voltage applications. The LMC6762 also features a push-pull output that allows direct connections to logic devices without a pull-up resistor.

A quiescent power consumption of 50 μW/amplifier (@ V+ = 5V) makes the LMC6762 ideal for applications in portable phones and hand-held electronics. The ultra-low supply current is also independent of power supply voltage. Ensured operation at 2.7V and a rail-to-rail performance makes this device ideal for battery-powered applications.

Refer to the LMC6772 datasheet for an open-drain version of this device.