LMC7111BIM5X/NOPB

text.skipToContent text.skipToNavigation

LMC7111BIM5X/NOPB

Tiny CMOS Operational Amplifier with Rail-to-Rail Input and Output

Packaging

Package | PIN: DBV | 5
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $1.14
10-24 $1.02
25-99 $0.94
100-249 $0.80
250-499 $0.74
500-749 $0.60
750-999 $0.48
1000+ $0.43

Features

  • Tiny 5-Pin SOT-23 Package Saves Space
  • Very Wide Common Mode Input Range
  • Specified at 2.7V, 5V, and 10V
  • Typical Supply Current 25 μA at 5V
  • 50 kHz Gain-Bandwidth at 5V
  • Similar to Popular LMC6462
  • Output to Within 20 mV of Supply Rail at 100k Load
  • Good Capacitive Load Drive

All trademarks are the property of their respective owners.

Texas Instruments  LMC7111BIM5X/NOPB

The LMC7111 is a micropower CMOS operational amplifier available in the space saving SOT-23 package. This makes the LMC7111 ideal for space and weight critical designs. The wide common-mode input range makes it easy to design battery monitoring circuits which sense signals above the V+ supply. The main benefits of the Tiny package are most apparent in small portable electronic devices, such as mobile phones, pagers, and portable computers. The tiny amplifiers can be placed on a board where they are needed, simplifying board layout.