text.skipToContent text.skipToNavigation

LMC7660IM/NOPB

Switched Capacitor Voltage Converter

Packaging

Package | PIN: D | 8
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $1.22
10-24 $1.09
25-99 $1.01
100-249 $0.86
250-499 $0.79
500-749 $0.65
750-999 $0.52
1000+ $0.46

Features

  • Operation Over Full Temperature and Voltage Range without an External Diode
  • Low Supply Current, 200 μA Max
  • Pin-for-pin Replacement for the 7660
  • Wide Operating Range 1.5V to 10V
  • 97% Voltage Conversion Efficiency
  • 95% Power Conversion Efficiency
  • Easy to Use, Only 2 External Components
  • Extended Temperature Range

All trademarks are the property of their respective owners.

Texas Instruments  LMC7660IM/NOPB

The LMC7660 is a CMOS voltage converter capable of converting a positive voltage in the range of +1.5V to +10V to the corresponding negative voltage of −1.5V to −10V. The LMC7660 is a pin-for-pin replacement for the industry-standard 7660. The converter features: operation over full temperature and voltage range without need for an external diode, low quiescent current, and high power efficiency.

The LMC7660 uses its built-in oscillator to switch 4 power MOS switches and charge two inexpensive electrolytic capacitors.