LMD18200T/NOPB

text.skipToContent text.skipToNavigation

LMD18200T/NOPB

3A, 55V H-Bridge

Packaging

Package | PIN: NDJ | 11
Temp: Q (-40 to 125)
Carrier: Partial Tube
Qty Price
1-9 $15.52
10-24 $14.43
25-99 $13.92
100-249 $12.16
250-499 $11.57
500-749 $10.65
750-999 $9.56
1000+ $9.53

Features

  • Delivers Up to 3A Continuous Output
  • Operates at Supply Voltages Up to 55V
  • Low RDS(ON) Typically 0.33Ω per Switch at 3A
  • TTL and CMOS Compatible Inputs
  • No “Shoot-Through” Current
  • Thermal Warning Flag Output at 145°C
  • Thermal Shutdown (Outputs Off) at 170°C
  • Internal Clamp Diodes
  • Shorted Load Protection
  • Internal Charge Pump with External Bootstrap Capability

All trademarks are the property of their respective owners.

Texas Instruments  LMD18200T/NOPB

The LMD18200 is a 3A H-Bridge designed for motion control applications. The device is built using a multi-technology process which combines bipolar and CMOS control circuitry with DMOS power devices on the same monolithic structure. Ideal for driving DC and stepper motors; the LMD18200 accommodates peak output currents up to 6A. An innovative circuit which facilitates low-loss sensing of the output current has been implemented.