LMD18201T/NOPB

text.skipToContent text.skipToNavigation

LMD18201T/NOPB

3-Amp, 55 Volt H-Bridge

Packaging

Package | PIN: NDJ | 11
Temp: Q (-40 to 125)
Carrier: Partial Tube
Qty Price
1-9 $14.75
10-24 $13.71
25-99 $13.24
100-249 $11.56
250-499 $11.00
500-749 $10.13
750-999 $9.09
1000+ $9.06

Features

  • Delivers up to 3A Continuous Output
  • Operates at Supply Voltages up to 55V
  • Low RDS(ON) Typically 0.33Ω per Switch at 3A
  • TTL and CMOS Compatible Inputs
  • No “Shoot-Through” Current
  • Thermal Warning Flag Output at 145°C
  • Thermal Shutdown (Outputs Off) at 170°C
  • Internal Clamp Diodes
  • Shorted Load Protection
  • Internal Charge Pump with External Bootstrap Capability

All trademarks are the property of their respective owners.

Texas Instruments  LMD18201T/NOPB

The LMD18201 is a 3A H-Bridge designed for motion control applications. The device is built using a multi-technology process which combines bipolar and CMOS control circuitry with DMOS power devices on the same monolithic structure. The H-Bridge configuration is ideal for driving DC and stepper motors. The LMD18201 accommodates peak output currents up to 6A. Current sensing can be achieved via a small sense resistor connected in series with the power ground lead. For current sensing without disturbing the path of current to the load, the LMD18200 is recommended.