text.skipToContent text.skipToNavigation

LME49720MAX/NOPB

Dual High Performance, High Fidelity Audio Operational Amplifier

Qty Price
1-9 $2.33
10-24 $2.10
25-99 $1.96
100-249 $1.71
250-499 $1.61
500-749 $1.37
750-999 $1.15
1000+ $1.10

Features

  • Easily Drives 600Ω Loads
  • Optimized for Superior Audio Signal Fidelity
  • Output Short Circuit Protection
  • PSRR and CMRR Exceed 120dB (typ)
  • SOIC, PDIP, TO-99 Metal Can Packages
  • Key Specifications
    • Power Supply Voltage Range: ±2.5 to ±17V
    • THD+N (AV = 1, VOUT = 3VRMS, fIN = 1kHz):
      • RL = 2kΩ: 0.00003% (typ)
      • RL = 600Ω: 0.00003% (typ)
    • Input Noise Density: 2.7nV/√Hz (typ)
    • Slew Rate: ±20V/µs (typ)
    • Gain Bandwidth Product: 55MHz (typ)
    • Open Loop Gain (RL = 600Ω;): 140dB (typ)
    • Input Bias Current: 10nA (typ)
    • Input Offset Voltage: 0.1mV (typ)
    • DC Gain Linearity Error: 0.000009%

Texas Instruments  LME49720MAX/NOPB

The LME49720 device is part of the ultra-low distortion, low noise, high slew rate operational amplifier series optimized and fully specified for high performance, high fidelity applications. Combining advanced leading-edge process technology with state-of-the-art circuit design, the LME49720 audio operational amplifiers deliver superior audio signal amplification for outstanding audio performance. The LME49720 combines extremely low voltage noise density (2.7nV/√Hz) with vanishingly low THD+N (0.00003%) to easily satisfy the most demanding audio applications.