text.skipToContent text.skipToNavigation

LME49721MA/NOPB

High Performance, High Fidelity Rail-to-Rail Input/Output Audio Operational Amplifier

Packaging

Package | PIN: D | 8
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $1.91
10-24 $1.71
25-99 $1.59
100-249 $1.38
250-499 $1.27
500-749 $1.07
750-999 $0.88
1000+ $0.80

Features

  • Rail-to-Rail Input and Output
  • Easily Drives 10kΩ Loads to Within 10mV of Each Power Supply Voltage
  • Optimized for Superior Audio Signal Fidelity
  • Output Short Circuit Protection

Key Specifications

  • Power Supply Voltage Range: 2.2V to 5.5V
  • Quiescent Current: 2.15mA (typ)
  • THD+N (AV = 2, VOUT = 4Vp-p, f IN = 1kHz)
    • RL = 2kΩ: 0.00008% (typ)
    • RL = 600Ω: 0.0001% (typ)
  • Input Noise Density: 4nV/√Hz (typ), @ 1kHz
  • Slew Rate: ±8.5V/μs (typ)
  • Gain Bandwidth Product: 20MHz (typ)
  • Open Loop Gain (RL = 600Ω): 118dB (typ)
  • Input Bias Current: 40fA (typ)
  • Input Offset Voltage: 0.3mV (typ)
  • PSRR: 103dB (typ)

All trademarks are the property of their respective owners.

Texas Instruments  LME49721MA/NOPB

The LME49721 is a low-distortion, low-noise Rail-to-Rail Input/Output operational amplifier optimized and fully specified for high-performance, high-fidelity applications. Combining advanced leading-edge process technology with state-of-the-art circuit design, the LME49721 Rail-to-Rail Input/Output operational amplifier delivers superior signal amplification for outstanding performance. The LME49721 combines a very high slew rate with low THD+N to easily satisfy demanding applications. To ensure that the most challenging loads are driven without compromise, the LME49721 has a high slew rate of ±8.5V/μs and an output current capability of ±9.7mA. Further, dynamic range is maximized by an output stage that drives 10kΩ loads to within 10mV of either power supply voltage.

The LME49721 has a wide supply range of 2.2V to 5.5V. Over this supply range the LME49721’s input circuitry maintains excellent common-mode and power supply rejection, as well as maintaining its low input bias current. The LME49721 is unity gain stable.