LMG5200MOFT

text.skipToContent text.skipToNavigation

LMG5200MOFT

80V GaN Half Bridge Power Stage

Packaging

Package | PIN: MOF | 9
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $12.17
10-24 $11.31
25-99 $10.92
100-249 $9.54
250-499 $9.08
500-749 $8.35
750-999 $7.50
1000+ $7.48

Features

  • Integrated 15-mΩ GaN FETs and Driver
  • 80-V Continuous, 100-V Pulsed Voltage Rating
  • Package Optimized for Easy PCB Layout, Eliminating Need for Underfill, Creepage, and Clearance Requirements
  • Very Low Common Source Inductance to Ensure High Slew Rate Switching Without Causing Excessive Ringing in Hard-Switched Topologies
  • Ideal for Isolated and Non-Isolated Applications
  • Gate Driver Capable of Up to 10 MHz Switching
  • Internal Bootstrap Supply Voltage Clamping to Prevent GaN FET Overdrive
  • Supply Rail Undervoltage Lockout Protection
  • Excellent Propagation Delay (29.5 ns Typical) and Matching (2 ns Typical)
  • Low Power Consumption

All trademarks are the property of their respective owners.

Texas Instruments  LMG5200MOFT

The LMG5200 device, an 80-V, 10-A driver plus GaN half-bridge power stage, provides anintegrated power stage solution using enhancement-mode Gallium Nitride (GaN) FETs. The deviceconsists of two 80-V GaN FETs driven by one high-frequency GaN FET driver in a half-bridgeconfiguration.

GaN FETs provide significant advantages for power conversion as they have near zeroreverse recovery and very small input capacitance CISS. All the devices aremounted on a completely bond-wire free package platform with minimized package parasitic elements.The LMG5200 device is available in a 6 mm × 8 mm × 2 mm lead-free package and can be easily mountedon PCBs.

The TTL logic compatible inputs can withstand input voltages up to 12 V regardless of theVCC voltage. The proprietary bootstrap voltage clamping technique ensures the gate voltages of theenhancement mode GaN FETs are within a safe operating range.

The device extends advantages of discrete GaN FETs by offering a more user-friendlyinterface. It is an ideal solution for applications requiring high-frequency, high-efficiencyoperation in a small form factor. When used with the TPS53632G controller, the LMG5200 enablesdirect conversion from 48-V to point-of-load voltages (0.5-1.5 V).