text.skipToContent text.skipToNavigation

LMH1297RTVT

LMH1297 12G UHD-SDI Bidirectional I/O with Integrated Reclocker

Packaging

Package | PIN: RTV | 32
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $44.78
10-24 $41.54
25-99 $38.94
100+ $29.50

Features

  • User-Configurable Adaptive Cable Equalizer or Cable Driver With Integrated Reclocker
  • Supports ST-2082-1 (12G), ST-2081-1 (6G),
    ST-424 (3G), ST-292 (HD), and ST-259 (SD)
  • Compatible With DVB-ASI and AES10 (MADI)
  • Integrated Reclocker Locks to SMPTE Rates of 11.88 Gbps, 5.94 Gbps, 2.97 Gbps, 1.485 Gbps, or Divide-by-1.001 Sub-Rates and 270 Mbps
  • On-Chip 75-Ω Termination and Return Loss Compensation Network
  • EQ (Equalizer) Mode:
    • Adaptive Cable Equalizer With Integrated Reclocker
    • 100-Ω Output Driver With De-Emphasis
    • Reclocked 75-Ω Loop-Through Output
    • EQMode Cable Reach
      (Belden 1694A, SDI_OUT Disabled):
      • 75 m at 11.88 Gbps
      • 120 m at 5.94 Gbps
      • 200 m at 2.97 Gbps
      • 300 m at 1.485 Gbps
      • 600 m at 270 Mbps
  • Cable Driver (CD) Mode:
    • Dual Differential Output Cable Drivers With IntegratedReclocker
    • Adaptive PCB Input Equalizer
    • Reclocked 100-Ω Loopback Output
  • Automatic Pre-Emphasis and Slew Rate Control on 75-Ω Outputs
  • Polarity Inversion on 75-Ω and 100-Ω Outputs
  • Automatic Power Save in Absence of Input Signal
    • Power Dissipation: 25 mW (Typical)
  • Power-Down Control Through ENABLE Pin
  • Single 2.5-V Supply
    • EQ Mode Power Dissipation: 275 mW (Typical)
    • CD Mode Power Dissipation: 305 mW (Typical)
  • Programmable Through Pins, SPI, or SMBus Interface
  • –40°C to +85°C Operating Temperature Range
  • 5-mm × 5-mm, 32-Pin QFN Package

All trademarks are the property of their respective owners.

Texas Instruments  LMH1297RTVT

The LMH1297 is a 12G UHD-SDI 75-Ω bidirectional I/O with integrated reclocker. Thisdevice can be configured either in input mode as an adaptive cable equalizer or in output mode as adual cable driver, allowing system designers the flexibility to use a single BNC either as an inputor output port, simplifying UHD video hardware designs. The integrated reclocker locks to allsupported SMPTE data rates up to 11.88 Gbps in both modes. The bidirectional I/O has an on-chip75-Ω termination and return loss compensation network that meets the stringent SMPTE return lossrequirements.

An additional 75-Ω driver output allows the LMH1297 to support a variety of systemfunctions. In EQ (Equalizer) Mode, this second 75-Ω driver can be used as a loop-through output. InCable Driver (CD) Mode, this 75-Ω driver can be used as a second fan-out cable driver. Thehost-side 100-Ω driver can also be used as a loop-back output in CD Mode for monitoringpurposes.

The on-chip reclocker attenuates high-frequency jitter and fully regenerates the datausing a clean, low-jitter clock. The reclocker has a built-in loop filter and does not require anyinput reference clock. The LMH1297 also has an internal eye opening monitor and a programmable pinfor CDR lock indication, input carrier detect, or hardware interrupts to support system diagnosticsand board bring-up.

The LMH1297 is powered from a single 2.5-V supply. It is offered in a small 5-mm × 5-mm,32-pin QFN package.