text.skipToContent text.skipToNavigation

LMH2832IRHAT

Fully-Differential, Dual, 1.1 GHz Digital Variable Gain Amplifier

Packaging

Package | PIN: RHA | 40
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $16.76
10-24 $15.58
25-99 $15.04
100-249 $13.13
250-499 $12.50
500-749 $11.50
750-999 $10.33
1000+ $10.29

Features

  • Dual-Channel, Individual SPI™-Controlled DVGA
  • Single 5-V Supply
  • –3-dB Bandwidth: 1.1 GHz (Max Gain)
  • Flat Bandwidth Response: 300 MHz
  • Channel-to-Channel Gain Matching: ±0.05 dB
  • Channel-to-Channel Phase Matching: ±0.1°
  • Gain:
    • 30 dB to –9 dB
    • 1-dB Steps ±0.2 dB
  • Output Third-Order Intercept Point (OIP3):
    • 43 dBm at 300 MHz
    • 51 dBm at 200 MHz
  • Noise Figure (NF):
    • 6.5 dB (Max Gain) at 300 MHz, ZIN = 150 Ω
  • Adjustable Power Consumption:
    • 90 mA to 108 mA per Channel
  • Power-Saving, Power-Down Feature:
    • IQ < 4.5 mA per Channel
    • Power-Down Pin and SPI Programmability
  • Input Return Loss at 300 MHz:
    • 17 dB (RS = 150 Ω)

Texas Instruments  LMH2832IRHAT

The LMH2832 is a high-linearity, dual-channel, digital variable-gain amplifier (DVGA) for high-speed signal chain and data-acquisition systems. The LMH2832 is optimized to provide high bandwidth, low distortion, and low noise, thus making the device ideally suited as a dual, 14-bit, analog-to-digital converter (ADC) driver. The device consists of one fixed-gain block and one variable attenuator consisting of a total gain of 30 dB with a maximum attenuation of 39 dB. The gain range is from 30 dB to –9 dB in 1-dB gain steps with a gain accuracy of ±0.2 dB. The input impedance can be easily matched to 50-Ω or 75-Ω systems using a 1:3-Ω or 1:2-Ω ratio balun, respectively. The LMH2832 is designed to drive general-purpose ADCs and also meets the requirements for both data over cable service interface specification (DOCSIS) 3.0 32 quadrature amplitude modulation (QAM) carriers and DOCSIS 3.1 wideband orthogonal frequency-division multiplexing (OFDM) systems. With excellent NF (6.5 dB) and linearity, the LMH2832 is designed to perform to within DOCSIS specifications. The quiescent current in the power-down state is less than 5 mA per channel with the typical current consumption during operation at 105 mA per channel.