text.skipToContent text.skipToNavigation

LMH6321MR/NOPB

300 mA High Speed Buffer with Adjustable Current Limit

Packaging

Package | PIN: DDA | 8
Temp: Q (-40 to 125)
Carrier: Partial Tube
Qty Price
1-9 $5.13
10-24 $4.61
25-99 $4.31
100-249 $3.86
250-499 $3.61
500-749 $3.14
750-999 $2.72
1000+ $2.66

Features

  • High Slew Rate 1800 V/μs
  • Wide Bandwidth 110 MHz
  • Continuous Output Current ±300 mA
  • Output Current Limit Tolerance ±5 mA ±5%
  • Wide Supply Voltage Range 5V to ±15V
  • Wide Temperature Range −40°C to +125°C
  • Adjustable Current Limit
  • High Capacitive Load Drive
  • Thermal Shutdown Error Flag

All trademarks are the property of their respective owners.

Texas Instruments  LMH6321MR/NOPB

The LMH6321 is a high speed unity gain buffer that slews at 1800 V/µs and has a small signal bandwidth of 110 MHz while driving a 50Ω load. It can drive ±300 mA continuously and will not oscillate while driving large capacitive loads.

The LMH6321 features an adjustable current limit. The current limit is continuously adjustable from 10 mA to 300 ma with a ±5 mA ±5% accuracy. The current limit is set by adjusting an external reference current with a resistor. The current can be easily and instantly adjusted, as needed by connecting the resistor to a DAC to form the reference current. The sourcing and sinking currents share the same current limit.

The LMH6321 is available in a space saving 8-pin SO PowerPAD or a 7-pin DDPAK power package. The SO PowerPAD package features an exposed pad on the bottom of the package to increase its heat sinking capability. The LMH6321 can be used within the feedback loop of an operational amplifier to boost the current output or as a stand alone buffer.