LMH6503MT/NOPB

text.skipToContent text.skipToNavigation

LMH6503MT/NOPB

Wideband, Low Power, Linear Variable Gain Amplifier

Packaging

Package | PIN: PW | 14
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $8.29
10-24 $7.46
25-99 $6.97
100-249 $6.25
250-499 $5.83
500-749 $5.08
750-999 $4.39
1000+ $4.30

Features

  • VS = ±5V, TA = 25°C, RF = 1kΩ, RG = 174Ω, RL = 100Ω, AV = AV(MAX) = 10, Typical Values Unless Specified.
  • -3dB BW 135MHz
  • Gain Control BW 100MHz
  • Adjustment Range (Typical Over Temp) 70dB
  • Gain Matching (Limit) ±0.7dB
  • Slew Rate 1800V/µs
  • Supply Current (No Load) 37mA
  • Linear Output Current ±75mA
  • Output Voltage (RL = 100Ω) ±3.2V
  • Input Voltage Noise 6.6nV/√Hz
  • Input Current Noise 2.4pA/√Hz
  • THD (20MHz, RL = 100Ω, VO = 2VPP) −57dBc
  • Replacement for CLC522

All trademarks are the property of their respective owners.

Texas Instruments  LMH6503MT/NOPB

The LMH6503 is a wideband, DC coupled, differential input, voltage controlled gain stage followed by a high-speed current feedback Op Amp which can directly drive a low impedance load. Gain adjustment range is more than 70dB for up to 10MHz.

Maximum gain is set by external components and the gain can be reduced all the way to cut-off. Power consumption is 370mW with a speed of 135MHz . Output referred DC offset voltage is less than 350mV over the entire gain control voltage range. Device-to-device Gain matching is within 0.7dB at maximum gain. Furthermore, gain at any VG is tested and the tolerance is ensured. The output current feedback Op Amp allows high frequency large signals (Slew Rate = 1800V/μs) and can also drive heavy load current (75mA). Differential inputs allow common mode rejection in low level amplification or in applications where signals are carried over relatively long wires. For single ended operation, the unused input can easily be tied to ground (or to a virtual half-supply in single supply application). Inverting or non-inverting gains could be obtained by choosing one input polarity or the other.

To further increase versatility when used in a single supply application, gain control range is set to be from −1V to +1V relative to pin 11 potential (ground pin). In single supply operation, this ground pin is tied to a virtual half supply. Gain control pin has high input impedance to simplify its drive requirement. Gain control is linear in V/V throughout the gain adjustment range. Maximum gain can be set to be anywhere between 1V/V to 100V/V or higher. For linear in dB gain control applications, see LMH6502 datasheet.

The LMH6503 is available in the SOIC-14 and TSSOP-14 package.