LMH6551QMME/NOPB

text.skipToContent text.skipToNavigation

LMH6551QMME/NOPB

Differential, High Speed Op Amp

Packaging

Package | PIN: DGK | 8
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $4.28
10-24 $3.85
25-99 $3.59
100-249 $3.14
250-499 $2.95
500-749 $2.50
750-999 $2.11
1000+ $2.02

Features

  • 370 MHz −3 dB Bandwidth (VOUT = 0.5 VPP)
  • 50 MHz 0.1 dB Bandwidth
  • 2400 V/µs Slew Rate
  • 18 ns Settling Time to 0.05%
  • −94/−96 dB HD2/HD3 @ 5 MHz
  • LMH6551Q is AEC-Q100 Grade 1 Qualified and is Manufactured on an Automotive Grade Flow

All trademarks are the property of their respective owners.

Texas Instruments  LMH6551QMME/NOPB

The LMH6551Q is a high performance voltage feedback differential amplifier. The LMH6551Q has the high speed and low distortion necessary for driving high performance ADCs as well as the current handling capability to drive signals over balanced transmission lines like CAT 5 data cables. The LMH6551Q can handle a wide range of video and data formats.

With external gain set resistors, the LMH6551Q can be used at any desired gain. Gain flexibility coupled with high speed makes the LMH6551Q suitable for use as an IF amplifier in high performance communications equipment.

The LMH6551Q is available in the VSSOP package.