LMH6554LEE/NOPB

text.skipToContent text.skipToNavigation

LMH6554LEE/NOPB

2.8 GHz Ultra Linear Fully Differential Amplifier

Packaging

Package | PIN: NHJ | 14
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $7.54
10-24 $6.78
25-99 $6.33
100-249 $5.68
250-499 $5.30
500-749 $4.61
750-999 $3.99
1000+ $3.91

Features

  • Small-Signal Bandwidth 2.8 GHz
  • 2 VPP Large-Signal Bandwidth 1.8 GHz
  • 0.1 dB Gain Flatness 830 MHz
  • OIP3 at 150 MHz 46.5 dBm
  • HD2/HD3 at 75 MHz –96 / –97 dBc
  • Input Noise Voltage 0.9 nV/√Hz
  • Input Noise Current 11 pA/√Hz
  • Slew Rate 6200 V/µs
  • Power 260 mW
  • Typical Supply Current 52 mA
  • 14-Lead UQFN Package

Texas Instruments  LMH6554LEE/NOPB

The LMH6554 device is a high-performance fully differential amplifier designed to provide the exceptional signal fidelity and wide large-signal bandwidth necessary for driving 8- to 16-bit high-speed data acquisition systems. Using TI’s proprietary differential current mode input stage architecture, the LMH6554 has unity gain, small-signal bandwidth of 2.8 GHz and allows operation at gains greater than unity without sacrificing response flatness, bandwidth, harmonic distortion, or output noise performance.

The low-impedance differential output of the device is designed to drive ADC inputs and any intermediate filter stage. The LMH6554 delivers 16-bit linearity up to 75 MHz when driving 2-V peak-to-peak into loads as low as 200 Ω.

The LMH6554 is fabricated in TI’s advanced complementary BiCMOS process and is available in a space-saving 14-lead UQFN package for higher performance.